??
CAD model selection
Selectable products: 1
429845
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EARHA - Installation clamping module, screw-in version
Bill of material
429845
BESTNR
Order No.
429845
GR
Size
KH40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
40 kN
HK
Holding force
105 kN
ENTR
Opening
hydraulic
AUSBL
Blow out
pneumatic
D
Diameter
148 mm
DN
Diameter
40 mm
D1
Diameter
102 mm
H
57 mm
HA
15 mm
LK
Diameter
118 mm
M
Socket cap screw
M8 mm
T
42 mm
GEW
Weight
3400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772429843
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D