??
CAD model selection
Selectable products: 1
303057
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EARLA - Installation clamping module, screw-in version
Bill of material
303057
BESTNR
Order No.
303057
GR
Size
KP40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
30 kN
HK
Holding force
105 kN
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
148 mm
DN
Diameter
40 mm
D1
Diameter
102 mm
H
57 mm
HA
15 mm
LK
Diameter
118 mm
M
Socket cap screw
M8 mm
T
42 mm
GEW
Weight
3400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303051
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D