??
CAD model selection
Selectable products: 1
305375
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EARLA - Installation clamping module, screw-in version
Bill of material
305375
BESTNR
Order No.
305375
GR
Size
KP10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
8 kN
HK
Holding force
25 kN
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
78 mm
DN
Diameter
22 mm
D1
Diameter
50 mm
H
30 mm
HA
7 mm
LK
Diameter
60 mm
M
Socket cap screw
M5 mm
T
23 mm
GEW
Weight
450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305376
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D