??
CAD model selection
Selectable products: 1
306175
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370AARx K5 - Suface-mounted clamping module
Bill of material
306175
BESTNR
Order No.
306175
GR
Size
KP5
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
1.5 kN
HK
Holding force
13 kN
BDO
Opening operating pressure
8 - 12 bar
ENTR
Opening
pneumatic
B
Diameter
5.8 mm
D
Diameter
62 mm
DB
Diameter
54 mm
DN
Diameter
15 mm
HA
26 mm
K
15 mm
R
Thread
G 1/8
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772306175
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D