??
CAD model selection
Selectable products: 1
302836
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370AARxA - Suface-mounted clamping module
Bill of material
302836
BESTNR
Order No.
302836
PDF
catalog sheet
PDF
GR
Size
KH20
EVK
Pull-in/locking force up to
20 kN
HK
Holding force
55 kN
ENTR
Opening
hydraulic
BDO
Opening operating pressure
50 - 60 bar
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DB
Diameter
110.0 mm
DN
Diameter
32 mm
HA
50 mm
K
28.25 mm
R
Thread
2x G 1/4
GEW
Weight
2700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772302832
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D