??
CAD model selection
Selectable products: 1
552963
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6101L - Clamping module with sensor query for opening and interlock
Bill of material
552963
BESTNR
Order No.
552963
GR
Size
KP10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
8 kN
ENTR
Opening
pneumatic
HKF
Holding force
25 kN
DA
Diameter
104 mm
D
Diameter
78 mm
DN
Diameter
22 mm
E
10.0 mm
E1
- mm
H
37 mm
HA
44 mm
K
28 mm
K1
11 mm
LK
Diameter
90 mm
M
Diameter
6.6 mm
N
Diameter
8 mm
R
Thread
G 1/8 Inch
W
6.4 °
W1
45 °
W2
45 °
GEW
Weight
2400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772552961
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D