??
CAD model selection
Selectable products: 1
552964
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6101L - Clamping module with sensor query for opening and interlock
Bill of material
552964
BESTNR
Order No.
552964
GR
Size
KP20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
17 kN
ENTR
Opening
pneumatic
HKF
Holding force
55 kN
DA
Diameter
143 mm
D
Diameter
112 mm
DN
Diameter
32 mm
E
10.0 mm
E1
24 mm
H
38 mm
HA
48 mm
K
26 mm
K1
- mm
LK
Diameter
127 mm
M
Diameter
9.0 mm
N
Diameter
8 mm
R
Thread
G 1/8 Inch
W
7.5 °
W1
- °
W2
45 °
GEW
Weight
6900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002145
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D