??
CAD model selection
Selectable products: 1
552965
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6101L - Clamping module with sensor query for opening and interlock
Bill of material
552965
BESTNR
Order No.
552965
GR
Size
KP40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
30 kN
ENTR
Opening
pneumatic
HKF
Holding force
105 kN
DA
Diameter
188 mm
D
Diameter
148 mm
DN
Diameter
40 mm
E
13.6 mm
E1
31 mm
H
47 mm
HA
62 mm
K
32 mm
K1
- mm
LK
Diameter
168 mm
M
Diameter
11.0 mm
N
Diameter
10 mm
R
Thread
G 1/8 Inch
W
5.0 °
W1
- °
W2
45 °
GEW
Weight
11000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002459
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D