??
CAD model selection
Selectable products: 1
428409
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6103HA-20-05 - Installation clamping module for automation solutions
Bill of material
428409
BESTNR
Order No.
428409
GR
Size
KH20
PDF
catalog sheet
PDF
HK
Holding force
55 kN
EVK
Pull-in/locking force up to
20 kN
ENTR
Opening
hydraulic
BETR
Operating pressure
60 - 70 bar
OFNK
opening control
pneumatic
ALK
Support control
pneumatic
ASB
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
78 mm
H
44 mm
HA
10 mm
LK
Diameter
88 mm
M
Thread
6 mm
T
34 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428402
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D