??
CAD model selection
Selectable products: 1
552967
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6104L - Clamping module with sensor monitor and mounting flange
Bill of material
552967
BESTNR
Order No.
552967
GR
Size
KP10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10.0 kN
HK
Holding force
25 kN
ENTR
Opening
pneumatic
BETR
Opening operating pressure
5 - 12 bar
D
Diameter
112 mm
DA
Diameter
142 mm
DN
Diameter
22 mm
E
10.0 mm
E1
- mm
H
38 mm
HA
48 mm
K
23 mm
LK
Diameter
127 mm
M
Diameter
6.6 mm
N
Diameter
8 mm
P
10 mm
R
Thread
G 1/8 Inch
V
41,5 mm
W
- °
W2
- °
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002503
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D