??
CAD model selection
Selectable products: 1
552968
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6104L - Clamping module with sensor monitor and mounting flange
Bill of material
552968
BESTNR
Order No.
552968
GR
Size
KP20.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
17.0 kN
HK
Holding force
55 kN
ENTR
Opening
pneumatic
BETR
Opening operating pressure
5 - 12 bar
D
Diameter
138 mm
DA
Diameter
175 mm
DN
Diameter
32 mm
E
13.0 mm
E1
27 mm
H
38 mm
HA
53 mm
K
23 mm
LK
Diameter
158 mm
M
Diameter
8.4 mm
N
Diameter
8 mm
P
- mm
R
Thread
G 1/8 Inch
V
- mm
W
7,5 °
W2
45 °
GEW
Weight
5000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002510
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D