??
CAD model selection
Selectable products: 1
550279
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6107HA-20-07 - Installation clamping module with central lock for automation solutions
Bill of material
550279
BESTNR
Order No.
550279
GR
Size
KH20
PDF
catalog sheet
PDF
HKF
Holding force
55 kN
EVK
Pull-in/locking force up to
20 kN
ENTR
Opening
hydraulic
BETR
Operating pressure
60 - 70 bar
OFNK
opening control
pneumatic
ALK
Support control
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
78 mm
H
44 mm
HA
10 mm
LK
Diameter
88 mm
M
Screw
8 x M 6 mm
T
34 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000356
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D