??
CAD model selection
Selectable products: 1
550257
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6108LA-XX-08 - Installation clamping module for automation solutions
Bill of material
550257
BESTNR
Order No.
550257
GR
Size
K10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10.0 kN
HK
Holding force
25 kN
ENTR
Opening
pneumatic
BDO
Opening operating pressure
min. 5 bar
VRK
Locking control
pneumatic
ALK
Support control
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
22 mm
D1
Diameter
78.0 mm
H
35 mm
HA
10 mm
LK
Diameter
88 mm
M
Screw
6 x M6 mm
T
25 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000271
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D