??
CAD model selection
Selectable products: 1
550258
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6108LA-XX-08 - Installation clamping module for automation solutions
Bill of material
550258
BESTNR
Order No.
550258
GR
Size
K20.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
17.0 kN
HK
Holding force
55 kN
ENTR
Opening
pneumatic
BDO
Opening operating pressure
min. 4.5 bar
VRK
Locking control
pneumatic
ALK
Support control
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
138 mm
DN
Diameter
32 mm
D1
Diameter
102.0 mm
H
49 mm
HA
15 mm
LK
Diameter
115 mm
M
Screw
8 x M6 mm
T
34 mm
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000295
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D