??
CAD model selection
Selectable products: 1
561991
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6108LA-XX-08 - Installation clamping module for automation solutions
Bill of material
561991
BESTNR
Order No.
561991
GR
Size
KP5.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
1.5 kN
HK
Holding force
13 kN
ENTR
Opening
pneumatic
BDO
Opening operating pressure
min. 5 bar
VRK
Locking control
pneumatic
ALK
Support control
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
78 mm
DN
Diameter
15 mm
D1
Diameter
54.5 mm
H
29 mm
HA
8 mm
LK
Diameter
62 mm
M
Screw
6 x M4 mm
T
21 mm
GEW
Weight
500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022716
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D