??
CAD model selection
Selectable products: 1
550259
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6108LA-XX-09 - Installation clamping module for automation solutions
Bill of material
550259
BESTNR
Order No.
550259
GR
Size
KP10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
ENTR
Opening
pneumatic
BMIN
Opening operating pressure
5.0 bar
VRK
Locking control
pneumatic
ALK
Support control
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
22 mm
D1
Diameter
78 mm
H
35 mm
HA
10 mm
LK
Diameter
88 mm
M
Screw
6 x M 6 mm
T
25 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000301
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D