??
CAD model selection
Selectable products: 1
428060
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204K1HA - Single clamping bracket
Bill of material
428060
BESTNR
Order No.
428060
GR
Size
KH10.2
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
ENTR
Unlocking
hydraulic
AUSBL
Blow out
pneumatic
A
198 mm
B
320 mm
S
150 mm
GEW
Weight
32000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428068
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D