??
CAD model selection
Selectable products: 1
429308
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204P-Sx - Interchangeable pallet
Bill of material
429308
BESTNR
Order No.
429308
GR
Size
10.2
PDF
catalog sheet
PDF
A
366 mm
B
566 mm
L
200 mm
G
Thread
M 12 mm
L1
- mm
G1
Thread
- mm
G2
Thread
M8 mm
S
30 mm
SM
200 mm
GEW
Weight
16000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772429300
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D