??
CAD model selection
Selectable products: 1
304634
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNU - Pull-stud UNITOOL
Bill of material
304634
BESTNR
Order No.
304634
PDF
catalog sheet
PDF
BEZ
Version
protection pull-stud
DN
Diameter
40 mm
D1
Diameter
0 mm
D2
Diameter
-
H
34.7 mm
M
Thread
8 mm
T
12.0 mm
GEW
Weight
220 g
D6
0.000 mm
R1
0.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304638
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D