??
CAD model selection
Selectable products: 1
427328
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203ZN-150 - Pull-stud
Bill of material
427328
BESTNR
Order No.
427328
GR
Size
150
BEZ
Version
timing pull-stud
PDF
PDF
DN
Diameter
10.00 mm
D1
Diameter
7.14 mm
H
17.5 mm
H1
15 mm
M
Thread
M5 mm
T
2.5 mm
T1
8.5 mm
SW
Width across flats
6 mm
GEW
Weight
4 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772427320
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D