??
CAD model selection
Selectable products: 1
562194
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-5 M8 - Pull-stud Size 5 for engagement screw M8
Bill of material
562194
BESTNR
Order No.
562194
BEZ
Version
undersize pull-stud
GR
Size
5
PDF
catalog sheet
PDF
DN
Diameter
14.8 mm
D1
Diameter
11 mm
D2
Diameter
8 mm
H
11.9 mm
H1
9.4 mm
T
2.5 mm
GEW
Weight
8 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003814
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D