??
CAD model selection
Selectable products: 1
562768
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNR-20 M16 - Pull-stud Size 20 for engagement screw M16 with reduced fitting collar
Bill of material
562768
BESTNR
Order No.
562768
BEZ
Version
zero point pull-stud
GR
Size
20
PDF
catalog sheet
PDF
DN
32.0
D1
24
D2
16
H
28
H1
23
T
5
GEW
Weight
110 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772085216
VERS
version
1
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D