??
CAD model selection
Selectable products: 1
558052
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6209MZA - Adapter for height compensation
Bill of material
558052
BESTNR
Order No.
558052
GR
Size
B10
PDF
catalog sheet
PDF
H
+/-0,01
20 mm
A
105 mm
B1
Diameter
9 mm
D
Diameter
78 mm
D1
Diameter
15 mm
ZYL
Socket cap screw
M8 x 30 mm
E1
5.0 mm
E2
13.00 mm
G
Thread
M 8 mm
R
50 mm
R1
88 mm
T
11 mm
GEW
Weight
753 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772018856
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D