??
CAD model selection
Selectable products: 1
559933
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210-XX - Centring pin
Bill of material
559933
BESTNR
Order No.
559933
PDF
catalog sheet
PDF
D
Diameter
25 mm
D1
Diameter
16 mm
D2
Diameter
12.5 mm
L
16 mm
L1
11 mm
GEW
Weight
21 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021177
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D