??
CAD model selection
Selectable products: 1
567136
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210AGS - Adapter with straight clamp
Bill of material
567136
BESTNR
Order No.
567136
GR
Size
B10
H
+/- 0.1
28 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
15 mm
H1MAX
40 mm
GEW
1225 g
A
12 mm
B1
9 mm
B2
25 mm
B3
8 mm
D
78 mm
D1
+/- 0.01mm
0 mm
D2
f7
15 mm
D3
24 mm
E
mm
Enter value for E
mm
cm
inch
ft
EMIN
10.0 mm
EMAX
20.0 mm
E1
5.0 mm
G
M8
H2
99 mm
H3
8 mm
L
70 mm
R
50 mm
S1
0.0 mm
SCHR
ISO 4762
M8x30
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772353681
WL
Angle
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D