??
CAD model selection
Selectable products: 1
567137
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210AGS - Adapter with straight clamp
Bill of material
567137
BESTNR
Order No.
567137
GR
Size
B20
H
+/- 0.1
40 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H1MIN
15 mm
H1MAX
45 mm
GEW
3600 g
A
20 mm
B1
13 mm
B2
35 mm
B3
13 mm
D
112 mm
D1
+/- 0.01mm
25 mm
D2
f7
16 mm
D3
30 mm
E
mm
Enter value for E
mm
cm
inch
ft
EMIN
15.5 mm
EMAX
32.0 mm
E1
11.5 mm
G
M12
H2
127 mm
H3
8 mm
L
100 mm
R
80 mm
S1
5.5 mm
SCHR
ISO 4762
M12x25 / M12x50
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772353698
WL
Angle
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D