??
CAD model selection
Selectable products: 1
559095
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210FN - Base element, round, for T-slot plate
Bill of material
559095
BESTNR
Order No.
559095
GR
Size
B10
PDF
catalog sheet
PDF
H
30 mm
B1
Diameter
11.0 mm
B2
11.5 mm
B3
75 mm
D
Diameter
125 mm
D1
Diameter
78 mm
D2
Diameter
15 mm
E1
13.5 mm
G
5 x M 8 mm
G1
2 x M 6 mm
H1
15 mm
H2
8 mm
LK
102 mm
R
50 mm
R1
40 mm
GEW
Weight
1554 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019877
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D