??
CAD model selection
Selectable products: 1
559098
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210FNT - Base element, flat, for T-slot plate
Bill of material
559098
BESTNR
Order No.
559098
GR
Size
B20
PDF
catalog sheet
PDF
H
30 mm
A
184.5 mm
A1
138.5 mm
B1
17 mm
B2
20 mm
D1
Diameter
113 mm
D2
Diameter
16 mm
E1
11 mm
G
M12 mm
H1
25 mm
L
259.5 mm
R
80 mm
GEW
Weight
6758 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019907
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D