??
CAD model selection
Selectable products: 1
532390
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210S - Support element, fixed
Bill of material
532390
BESTNR
Order No.
532390
GR
Size
B10
H
100 mm
A
10 mm
PDF
catalog sheet
PDF
B1
Diameter
9 mm
D
Diameter
78 mm
D1
Diameter
15 mm
D2
Diameter
15 mm
D3
Diameter
35 mm
D4
Diameter
3.1 mm
E1
5.0 mm
G
Thread
M 8 mm
H1
103 mm
H2
20 mm
M
Thread
M 8 mm
R
50 mm
S1
5 mm
SW
Width across flats
30 mm
T
6 mm
GEW
Weight
995 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532390
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D