??
CAD model selection
Selectable products: 1
562356
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6208MD - Double clamping module, mechanical
Bill of material
562356
BESTNR
Order No.
562356
GR
Size
BM20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
55 kN
ENTR
Opening
mechanical
MD
Tightening torque
30 Nm
B1
Diameter
13.5 mm
D
Diameter
112.0 mm
DN
Diameter
32 mm
H
80 mm
H1
15.0 mm
L
132 mm
R
80 mm
SW
Width across flats
13 mm
GEW
Weight
5100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023850
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D