??
CAD model selection
Selectable products: 1
550439
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210ZN - Pull-stud for T-slots
Bill of material
550439
BESTNR
Order No.
550439
GR
Size
10
PDF
catalog sheet
PDF
A
Slot
12 mm
DN
Diameter
22 mm
H
16.0 mm
G
Thread
M 8 mm
L
35 mm
GEW
Weight
51 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000387
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D