??
CAD model selection
Selectable products: 1
550441
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210ZN - Pull-stud for T-slots
Bill of material
550441
BESTNR
Order No.
550441
GR
Size
20
PDF
catalog sheet
PDF
A
Slot
14 mm
DN
Diameter
32 mm
H
23.0 mm
G
Thread
M12 mm
L
45 mm
GEW
Weight
143 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000394
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D