??
CAD model selection
Selectable products: 1
559090
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214RM-250 - Clamping module, mechanical, screw-in version
Bill of material
559090
BESTNR
Order No.
559090
GR
Size
RM250
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
100 N
HK
Holding force
1000 N
ENTR
Opening
mechanical
D
Diameter
18 mm
D1
Diameter
14 mm
D2
Diameter
2.1 mm
DH
Diameter
10.6 mm
HMIN
H min.
28.2 mm
HMAX
Height max.
31.3 mm
H1
7.6 mm
H2
4 mm
M
M16 x 1 mm
R
14.75 mm
T1
1.95 mm
T2
8 mm
T3
16.7 mm
GEW
Weight
26 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019839
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D