??
CAD model selection
Selectable products: 1
559093
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214ZN-250-02 - Counterbalance clamping sleeve
Bill of material
559093
BESTNR
Order No.
559093
GR
Size
250
PDF
catalog sheet
PDF
AXY
XY counterbalance
1 mm
D2
Diameter
2.1 mm
DH
Diameter
10.8 mm
H
5.45 mm
M
Thread
M 24 x 1 mm
R
14.75 mm
S
0.75 mm
GEW
Weight
13 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772019853
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D