??
CAD model selection
Selectable products: 1
567135
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214ZN-250-03 - Zero-point clamping sleeve for pressing in
Bill of material
567135
BESTNR
Order No.
567135
GR
Size
250
D
18 mm
D1
16 mm
DH
10.7 mm
H
6.9 mm
HA
1.95 mm
GEW
Weight
6 g
CTN
Customs tariff number
84662020
EAN
European Article Number
567135
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D