??
CAD model selection
Selectable products: 1
429019
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
429019
BESTNR
Order No.
429019
PDF
catalog sheet
PDF
ABB
Fig. No.
6
BEZ
Version
Angle swivelling screw fitting
A
21.0 mm
L
35.0 mm
R
Thread
G1/4
B
0.0 mm
C
0.0 mm
D
4.5 mm
E
13.5 mm
SW
Width across flats
19 mm
GEW
Weight
44 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772429010
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D