??
CAD model selection
Selectable products: 1
427856
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-1_4 - Quick coupling "flat-face" G1/4, zinc-plated
Bill of material
427856
BESTNR
Order No.
427856
TYP
Design
Connector
PDF
catalog sheet
PDF
BD
max. operating pressure
325 bar
NW
Nominal bore
6.0
ND
Nominal flow
12 l/min
SW
Width across flats
22 mm
R
Thread
G 1/4
GEW
Weight
100 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772427856
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D