??
CAD model selection
Selectable products: 1
427872
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-1_4 - Quick coupling "flat-face" G1/4, zinc-plated
Bill of material
427872
BESTNR
Order No.
427872
TYP
Design
Sleeve Socket
PDF
catalog sheet
PDF
BD
max. operating pressure
325 bar
NW
Nominal bore
6.0
ND
Nominal flow
12 l/min
SW
Width across flats
22 mm
R
Thread
G 1/4
GEW
Weight
170 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772427870
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D