??
CAD model selection
Selectable products: 1
558044
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-1_8 - Quick coupling "flat-face" G1/8
Bill of material
558044
BESTNR
Order No.
558044
TYP
Design
Sleeve Socket
PDF
catalog sheet
PDF
BD
max. operating pressure
420 bar
NW
Nominal bore
4 mm
ND
Nominal flow
3 l/min
GEW
Weight
38 g
CTN
Customs tariff number
84811099
EAN
European Article Number
4020772019402
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D