??
CAD model selection
Selectable products: 1
430041
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-12 - Quick fitting coupling, pneumatic
Bill of material
430041
BESTNR
Order No.
430041
TYP
Design
Connector
PDF
catalog sheet
PDF
BD
max. operating pressure
12 bar
NW
Nominal bore
4.2
ND
Nominal flow
563 l/min
SW
Width across flats
14 mm
R
Thread
G 1/8
GEW
Weight
23 g
CTN
Customs tariff number
84812090
EAN
European Article Number
4020772430047
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D