??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 2
77263
HELP_VARIABLE
BESTNR
Order No.
77263
u
ARTNR
Article No.
AMF 7110GC-12-1
u
GR
Size
12
u
A
20
u
mm
B
30.0
u
mm
E
110
u
mm
F
12.5
u
mm
H
7
u
mm
I
27.5
u
mm
L
15
u
mm
M
Diameter
15
u
mm
N
76
u
mm
GEW
Weight
310
u
g
EAN
European Article Number
4020772077266
u
Embedded Generation
Previews - 3D