您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{amf/blksp/amf7110s_assmtab.prj},{NB=AMF78410_82_88},{BESTNR=78410},{ARTNR=AMF 7110S-12-1},{GR=12},{A=57},{B=25},{C=65},{E=45},{G=12},{H=82},{HMIN=82},{HMAX=95},{GEW=900},{H1=88},{H1MIN=88},{H1MAX=113},{I=12.5},{L=40},{M=16},{SW1=19},{SW2=24},{SW3=24},{CTN=84662020},{EAN=4020772078416},{PPATH=7110s_z_parts/amf7110s_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
78410
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110S - Support element with stop
Bill of material
78410
BESTNR
Order No.
78410
78410
ARTNR
Article No.
AMF 7110S-12-1
AMF 7110S-12-1
GR
Size
12
12
A
57
57
mm
B
25
25
mm
C
65
65
mm
E
45
45
mm
G
Thread
12
12
mm
H
mm
Enter value for H
mm
cm
inch
ft
確定
HMIN
82
82
mm
HMAX
95
95
mm
GEW
Weight
900
900
g
H1
mm
Enter value for H1
mm
cm
inch
ft
確定
H1MIN
88
88
mm
H1MAX
113
113
mm
I
12.5
12.5
mm
L
40
40
mm
M
Thread
16
16
mm
SW1
Width across flats
19
19
mm
SW2
Width across flats
24
24
mm
SW3
Width across flats
24
24
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078416
4020772078416
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D