??
CAD model selection
Selectable products: 2
69526
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N D - Swing Clamp Arm, double ended
Bill of material
69526
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
FBG
for swing clamp
A
mm
A2
A x 2
mm
B
mm
C
mm
D
mm
E
Diameter +0,05
mm
G
mm
H
mm
J
mm
K
mm
L
Screw
M16 x 1.5 mm
N
25 °
R
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D