??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 7
61192
HELP_VARIABLE
BESTNR
Order No.
61192
u
ARTNR
Article No.
AMF 6945-11-32x18x30
u
PDF
Katalogblatt
PDF
SK
Clamping force at 400 bar
32
u
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
6.4
u
cm³
FK
Spring force min.
260
u
N
GEW
Weight
2855
u
g
A
18
u
mm
B
60
u
mm
C
50
u
mm
D
53.0
u
mm
F
20
u
mm
K
114.0
u
mm
L
100
u
mm
M
50
u
mm
W
31
u
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061197
u
Embedded Generation
Previews - 3D