??
CAD model selection
Selectable products: 1
71233
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-12-01 - Clamping jaw, M12
Bill of material
71233
BESTNR
Order No.
71233
GR
Size
12
BEZ
Version
Lower standard clamping jaw
B
28 mm
B1
15 mm
D
Diameter
9 mm
D1
Diameter
12 mm
H
26.8 mm
H1
2.5 mm
H2
22.3 mm
H3
16.3 mm
L
28 mm
L1
10 mm
T
5.5 mm
T1
0.2 mm
GEW
Weight
83 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071233
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D