??
CAD model selection
Selectable products: 1
72736
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6442 - Centering-pad
Bill of material
72736
BESTNR
Order No.
72736
H
8 mm
D
Diameter
45 mm
D1
Diameter
35.8 mm
GEW
Weight
120 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772072735
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D