??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 2
89078
HELP_VARIABLE
BESTNR
Order No.
89078
u
ARTNR
Article No.
AMF 6363-12-079
u
GR
Size
12
u
A1
50
u
mm
A2
40
u
mm
A3
90
u
mm
D
Diameter
16
u
mm
H
400
mm
R
40
u
mm
GEW
Weight
41
kg
B
148
mm
E
12
u
mm
F
30
mm
L
200
mm
M
Thread
12
u
mm
S
Diameter
13
u
mm
T
35
mm
EAN
European Article Number
4020772089078
u
Embedded Generation
Previews - 3D