??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 2
88849
HELP_VARIABLE
BESTNR
Order No.
88849
u
ARTNR
Article No.
AMF 6363-12-070
u
GR
Size
12
u
A
Dist. fr. face to loc. holes
15
u
mm
I
Dist. fr. face to loc. holes
70
u
mm
H
Support height
25
u
mm
H1
Support height
35
u
mm
D
16
u
mm
R
40
u
mm
GEW
Weight
950
u
g
B
79
u
mm
E
10
u
mm
F
16
u
mm
M
Thread
12
u
mm
S
13
u
mm
S1
20
u
mm
L1
19.5
u
mm
L2
24
u
mm
EAN
European Article Number
4020772088842
u
Embedded Generation
Previews - 3D