??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
10462
HELP_VARIABLE
BESTNR
Order No.
10462
GR
for case width
42,4
mm
A
42.4
mm
B
78.2
mm
C
208.4
mm
MA
Material thickness
3.0
mm
GEW
Weight
1240
g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772010461
Embedded Generation
Previews - 3D