??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 6
557533
HELP_VARIABLE
BESTNR
Order No.
557533
u
GR
Size
2
u
PDF
Katalogblatt
PDF
F1
Force
2.0
u
kN
F2
Force
2.0
u
kN
HANDGRIFF
green
AS
Clamping screw
M6 x 25
u
mm
HW
Adjustable range
mm
Enter value for HW
Adjustable range
mm
cm
inch
ft
HWMIN
17
u
mm
HWMAX
25
u
mm
A
10.0
u
mm
BMIN
32.5
u
mm
BMAX
57.5
u
mm
D
5.6
u
mm
E
20
u
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
26
u
mm
H
20
u
mm
H1
85.5
u
mm
K
12.0
u
mm
L1
114.0
u
mm
L2
19
u
mm
L3
105.0
u
mm
MMIN
32
u
mm
MMAX
36.0
u
mm
M2
Thread
M 16 X 1,5
u
mm
N
50
u
mm
P
34
u
mm
GEW
Weight
245
u
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009939
u
Embedded Generation
Previews - 3D